![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-765039-WEB-R.jpg)
SEANO Einsatz Bewegungsmelder 170° IP44 3-Leiter, ohne Handbetätigung, LEDs: 500W, Detektionsreichweite variabel: max. 8 m
SEANO
Legrand
SEANO Einsatz Bewegungsmelder 170° IP44 3-Leiter, ohne Handbetätigung, LEDs: 500W, Detektionsreichweite variabel: max. 8 m
Best.-Nr. 765039
EAN.
3414972546935
Rabattgruppe : S5
120,50 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | Movement sensor |
---|---|
Sensor type | Other |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Scan angle | 170 ° |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 47-63 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Detection angle horizontal | 120-120 ° |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 72.9 mm |
Height | 72.9 mm |
Depth | 53 mm |
Built-in depth | 29 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Auto switch | Yes |
Dokumentation
2 Dokumente
Technisches Datenblatt
Bedienungsanleitung
WÄHLEN SIE EINE AKTION