Direkt zum Inhalt
Logo print
Neu title
title

SEANO Einsatz Schlüssel-Jalousietaster für DIN-Halbzylinder, 2-polig, 6A, 250V, Einbautiefe: 45mm, mit DIN-Halbzylinder Best.Nr. 069795

SEANO Legrand

SEANO Einsatz Schlüssel-Jalousietaster für DIN-Halbzylinder, 2-polig, 6A, 250V, Einbautiefe: 45mm, mit DIN-Halbzylinder Best.Nr. 069795

Best.-Nr. 765034 EAN. 3414972542159
Rabattgruppe : S2
65,40 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Other
Method of operation Key
Assembly arrangement Basic element with adapter plate
Number of modules (module system) 2
Push button switch Yes
Number of rockers 0
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Other
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Other
RAL-number (similar) 0
Colour of switch operator Other
Label space/information surface No
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 72.9 mm
Device height 72.9 mm
Device depth 52 mm
Built-in depth 8 mm
Min. depth of built-in installation box 44 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-40 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentation

3 Dokumente
Technisches Datenblatt
F04097DE-00.pdf pdf (1.12 Mo)
Technisches Datenblatt
F04097EN-00.pdf pdf (1.12 Mo)
Bedienungsanleitung
LE14281AA.pdf pdf (1.42 Mo)