![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-765033-WEB-R.jpg)
SEANO Einsatz Schlüsselschalter 0 – 1 für DIN-Halbzylinder, 2 Positionen 0 – 1, 2-polig, 10 A, 230 V, Schraubklemmen
SEANO
Legrand
SEANO Einsatz Schlüsselschalter 0 – 1 für DIN-Halbzylinder, 2 Positionen 0 – 1, 2-polig, 10 A, 230 V, Schraubklemmen
Best.-Nr. 765033
EAN.
3414972546980
Rabattgruppe : S2
65,40 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Wiring system | 2-pole switch |
---|---|
Method of operation | Key |
Assembly arrangement | Basic element with adapter plate |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 0 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
RAL-number (similar) | 0 |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
---|---|
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 52 mm |
Built-in depth | 8 mm |
Min. depth of built-in installation box | 44 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Dokumentation
3 Dokumente
Technisches Datenblatt
Technisches Datenblatt
Bedienungsanleitung
WÄHLEN SIE EINE AKTION