Direkt zum Inhalt
Logo print
Neu title
title
title

SEANO Einsatz Universal-Drehdimmer 300 W ohne Neutralleiter, Phasenan-/-abschnitt, 5 - 300 W, mit Schraubklemmen, 2-Leiteranschluss

SEANO Legrand

SEANO Einsatz Universal-Drehdimmer 300 W ohne Neutralleiter, Phasenan-/-abschnitt, 5 - 300 W, mit Schraubklemmen, 2-Leiteranschluss

Best.-Nr. 765040 EAN. 3414972553315
Rabattgruppe : S5
45,50 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with adapter plate
Method of operation Turn button
Number of modules (module system) 2
Number of units 1
App control via Bluetooth No
Dimming phase cut-on No
Dimming phase cut-off No
Serial dimmer No
Type of load Universal
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Other
Material quality Other
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Other
RAL-number (similar) 0
Transparent No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 230-230 V
Frequency 47-63 Hz
Control voltage 100-240 V
Nominal power resistive load 5-300 W
Connection type Screwed terminal
Cable section 2.5-2.5 mm²
Device width 72.9 mm
Device height 72.9 mm
Device depth 51.8 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid

Dokumentation

1 Dokument
Technisches Datenblatt
F04068EN-00.pdf pdf (1.2 Mo)

Ergänzungsprodukt

Sie benötigen möglicherweise auch