Direkt zum Inhalt
Logo print
Neu title
title

SEANO Einsatz Universal-Tastdimmer mit Neutralleiter, Phasenan-/-abschnitt mit automatischer Lasterkennung, Schraubklemmen, 150 W

SEANO Legrand

SEANO Einsatz Universal-Tastdimmer mit Neutralleiter, Phasenan-/-abschnitt mit automatischer Lasterkennung, Schraubklemmen, 150 W

Best.-Nr. 765049 EAN. 3414972553292
Rabattgruppe : S5
115,50 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with adapter plate
Method of operation Push button
Number of modules (module system) 2
Number of units 1
App control via Bluetooth No
Dimming phase cut-on Yes
Dimming phase cut-off Yes
Serial dimmer No
Type of load Universal and LED Retrofit
Substation input No
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Other
Material quality Other
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Other
RAL-number (similar) 0
Transparent No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK03
Nominal voltage 110-230 V
Frequency 50-60 Hz
Control voltage 110-240 V
Nominal power resistive load 0-150 W
Nominal power inductive load 0-150 VA
Nominal power capacitive load 0-150 VA
Max. switching power LED 150 W
Connection type Screwed terminal
Cable section 1.5-2.5 mm²
Device width 72.9 mm
Device height 72.9 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid

Dokumentation

2 Dokumente
Bedienungsanleitung
LE14422AA_2.pdf pdf (1.31 Mo)
Technisches Datenblatt
F04099EN-00.pdf pdf (1.29 Mo)

Ergänzungsprodukt

Sie benötigen möglicherweise auch