SEANO Einsatz Universal-Tastdimmer ohne Neutralleiter, Phasenan-/-abschnitt mit automatischer Lasterkennung Schraubklemmen, 3 – 125 W
SEANO
Legrand
SEANO Einsatz Universal-Tastdimmer ohne Neutralleiter, Phasenan-/-abschnitt mit automatischer Lasterkennung Schraubklemmen, 3 – 125 W
Best.-Nr. 765041
EAN.
3414972553278
Rabattgruppe : S5
115,50 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with adapter plate |
---|---|
Method of operation | Push button |
Number of modules (module system) | 2 |
Number of units | 1 |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal and LED Retrofit |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
RAL-number (similar) | 0 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK03 |
---|---|
Nominal voltage | 110-230 V |
Frequency | 50-60 Hz |
Control voltage | 110-230 V |
Nominal power resistive load | 3-125 W |
Nominal power inductive load | 5-125 VA |
Nominal power capacitive load | 3-125 VA |
Max. switching power LED | 125 W |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 41.6 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 20.5 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Dokumentation
2 Dokumente
Technisches Datenblatt
Bedienungsanleitung
WÄHLEN SIE EINE AKTION