Direkt zum Inhalt
Logo print
Neu title
title
title

SEANO Elektronisches Potentiometer 1 – 10 V, Anschluss mit Schraubklemmen: L, N + 2 Steuerausgänge (+, –), Farbausführung: Ultraweiß

SEANO Legrand

SEANO Elektronisches Potentiometer 1 – 10 V, Anschluss mit Schraubklemmen: L, N + 2 Steuerausgänge (+, –), Farbausführung: Ultraweiß

Best.-Nr. 765142 EAN. 3414972553254
Rabattgruppe : S5
85,00 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with central cover plate
Method of operation Push button
Number of modules (module system) 2
Number of units 1
App control via Bluetooth No
Dimming phase cut-on Yes
Dimming phase cut-off Yes
Serial dimmer No
Type of load Electronic ballast 1-10 V
Substation input No
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK03
Nominal voltage 240-240 V
Frequency 47-63 Hz
Control voltage 90-254 V
Nominal power resistive load 20-600 W
Connection type Screwed terminal
Cable section 2.5-2.5 mm²
Device width 72.9 mm
Device height 72.9 mm
Device depth 42.7 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid

Dokumentation

2 Dokumente
Technisches Datenblatt
F04100EN-00.pdf pdf (0.84 Mo)
Bedienungsanleitung
LE14284AA.pdf pdf (2.45 Mo)