Direkt zum Inhalt
Logo print
Neu title
title

SEANO Kombinationssteckdose Steckdose mit USB Typ C, Steckklemmen, mit erhöhtem Berührungsschutz, Farbausführung: Anthrazit lackiert

SEANO Legrand

SEANO Kombinationssteckdose Steckdose mit USB Typ C, Steckklemmen, mit erhöhtem Berührungsschutz, Farbausführung: Anthrazit lackiert

Best.-Nr. 765426 EAN. 3414972551236
Rabattgruppe : S5
64,70 € / 1 piece Verpackungseinheit 5 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 1
Number of units 1
Number of modules (module system) 0
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Anthracite
RAL-number (similar) 7016
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Other
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 72.9 mm
Device height 44.8 mm
Device depth 72.9 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 31.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
USB Output Power 7.5 W
Terminal marking indication Yes
Prewired No
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentation

1 Dokument
Technisches Datenblatt
F04078EN-00.pdf pdf (0.89 Mo)
1 Dokument
Konformitätserklärung