Direkt zum Inhalt
Logo print
Neu title
title

SEANO Schutzkontakt-Steckdose, Steckklemmen, 16 A, 250 V, mit erhöhtem Berührungsschutz, Farbausführung: Schwarz lackiert

SEANO Legrand

SEANO Schutzkontakt-Steckdose, Steckklemmen, 16 A, 250 V, mit erhöhtem Berührungsschutz, Farbausführung: Schwarz lackiert

Best.-Nr. 765320 EAN. 3414972550871
Rabattgruppe : S3
7,70 € / 1 piece Verpackungseinheit 10 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Socket outlet CEE 7/3 (type F)
Concurrently switching neutral conductor No
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Max. current rating of USB power supply 0 A
Number of units 1
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Black
RAL-number (similar) 9017
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 72.9 mm
Device height 72.9 mm
Device depth 39.9 mm
Min. depth of built-in installation box 32 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 29 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication No
Prewired No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Not applicable
Cover Central cover plate
Connected object No

Dokumentation

2 Dokumente
Technisches Datenblatt
F04079DE-00.pdf pdf (0.53 Mo)
Technisches Datenblatt
F04079EN-00.pdf pdf (1.03 Mo)
4 Dokumente
Konformitätserklärung
VDE-40057787 (0.32 Mo)
Konformitätserklärung
Konformitätserklärung
OVE-131-289-00 (0.34 Mo)
EPD-Erklärung
LGRP-01958-V01.01-EN.pdf pdf (0.92 Mo)