![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-765842-WEB-R.jpg)
Seano with Netatmo Serienschalter mit Neutralleiteranschluss, 250W Schaltleistung pro Kanal inkl. Abdeckung in der Farbe Schwarz
SEANO
Legrand
Seano with Netatmo Serienschalter mit Neutralleiteranschluss, 250W Schaltleistung pro Kanal inkl. Abdeckung in der Farbe Schwarz
Best.-Nr. 765842
EAN.
3414972638043
Rabattgruppe : L219
72,00 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Relay |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 1.1 A |
Switch capacity | 0-250 W |
Number of channels | 2 |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 72.9 mm |
Height | 72.9 mm |
---|---|
Depth | 46 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP41 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0.2 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 0.75-4 mm² |
Cable section | 0.75-4 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Dokumentation
2 Dokumente
Technisches Datenblatt
Bedienungsanleitung
WÄHLEN SIE EINE AKTION