Direkt zum Inhalt
Logo print

Smarte Innensirene Netatmo - WLAN, 110 dB, automatische Aktivierung/Deaktivierung, kein Abo, Batterie- oder Netzbetrieb

Sicherheitslösung NETATMO

Smarte Innensirene Netatmo - WLAN, 110 dB, automatische Aktivierung/Deaktivierung, kein Abo, Batterie- oder Netzbetrieb

Best.-Nr. NIS01-PRO EAN. 3700730503006
Rabattgruppe : C01
84,03 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of tones 2
Housing colour White
Housing material Plastic
Loudness 110 dB
Nominal voltage 3 V, 3-5 V
Degree of protection (IP) IP50
Degree of protection (NEMA) 1
Type of current DC
Electricity consumption 0.0025 A
With contact No
Width 130 mm
Height 130 mm
Depth 35 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature 0-50 °C
Storage temperature 0-50 °C
Supply current 0.00015-0.00025 A
Frequency 50-60 Hz
Halogen free Yes
Mounting method Surface mounted
Vertical fixing center distance 89-90 mm
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) LR6
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 4
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 92 g
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method RF
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable No
Interoperable connection Protocol Yes
With voice command No
Connectable by Internet box No
Application name Home + Security
Product use function Alarm systems
Software Update Duration (years) 3

Dokumentation

1 Dokument
Bedienungsanleitung
QSG2-NIS-V1-WEB.pdf pdf (1.62 Mo)