Smarte Wetterstation von Netatmo - WLAN, Funk, Innen- und Außensensor, Wettervorhersage, Hygrometer, Luftqualität
Wetterüberwachung
NETATMO
Smarte Wetterstation von Netatmo - WLAN, Funk, Innen- und Außensensor, Wettervorhersage, Hygrometer, Luftqualität
Best.-Nr. NWS01-EC
EAN.
3700730500104
Rabattgruppe : C02
159,66 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Indication | None |
---|---|
Multiple display | No |
Measuring range | 0-50 °C |
Thermal element type B | No |
Thermal element type E | No |
Thermal element type J | No |
Thermal element type K | No |
Thermal element type N | No |
Thermal element type R | No |
Thermal element type S | No |
Thermal element type T | No |
Thermal element RTD | Yes |
Measurement of differential temperature | No |
Measurement of relative air humidity | Yes |
Measurement of material humidity | No |
Measured value memory | Yes |
Interface | Yes |
Separate sensor | No |
Infrared measurement | No |
Width | 45 mm |
Height | 155 mm |
Depth | 45 mm |
Built-in depth | 45 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Voltage type | DC |
---|---|
Nominal voltage | 5-5 V |
Supply current | 0.35-0.55 A |
Standby consumption | 350 mA |
Colour | Grey |
Halogen free | Yes |
Mounting method | Other |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
IEC code (Pack1) | LR03 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Alkaline |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Wifi network , RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Netatmo Weather |
Product use function | Thermal comfort management |
Software Update Duration (years) | 3 |
Dokumentation
1 Dokument
Montageanleitung
1 Dokument
EPD-Erklärung
WÄHLEN SIE EINE AKTION