![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/081942-LEGRAND-1000.jpg)
SOLIROC 2-Fach Betondose
UP-Dosen
Legrand
SOLIROC 2-Fach Betondose
Best.-Nr. 081942
EAN.
3245060819422
Rabattgruppe : L62
11,20 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | Concrete building |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | Double |
Equipped with | Other |
Diameter | 168 mm |
Width | 78 mm |
For number of electric fittings | 5 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 12 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Grey |
Degree of protection (IP) | IP20 |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentation
3 Dokumente
BIM-Datei
BIM-Datei
BIM-Datei
WÄHLEN SIE EINE AKTION