![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4356_12-BTICINO-1000.jpg)
Summer 12V 5 Va 74Db
LivingLight
Bticino
Summer 12V 5 Va 74Db
Best.-Nr. N4356/12
EAN.
8012199005744
Rabattgruppe : B20
19,75 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Nominal voltage | 12 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP20 |
Loudness | 80 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Lacquered |
Housing colour | Grey |
Type of tone | Continuous tone |
Mounting method | Surface mounting |
Built-in transformer | No |
Width | 22 mm |
---|---|
Height | 44 mm |
Depth | 43.5 mm |
Built-in depth | 32.5 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |