![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4410N-BTICINO-1000.jpg)
Tastdimmer 0-10V 600Va 2-M Weiss
LivingLight
Bticino
Tastdimmer 0-10V 600Va 2-M Weiss
Best.-Nr. N4410N
EAN.
8005543437650
Rabattgruppe : B20
82,35 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Other |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Other |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Matt |
---|---|
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 44 mm |
Device height | 44 mm |
Device depth | 47 mm |
Min. depth of built-in installation box | 46 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 36 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 2.5-2.5 mm² |
Dokumentation
2 Dokumente
Bedienungsanleitung
Technisches Datenblatt
WÄHLEN SIE EINE AKTION