![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/BT-N4005N-EU-WEB-F.jpg)
Taster 10 A mit Wippe für das Schalterprogramm LIVINGLIGHT, Schraubklemmenanschluss, 1 Modul, Farbe: Weiss
LIVINGLIGHT
Bticino
Taster 10 A mit Wippe für das Schalterprogramm LIVINGLIGHT, Schraubklemmenanschluss, 1 Modul, Farbe: Weiss
Best.-Nr. N4005N-EU
EAN.
8005543624630
Rabattgruppe : B20
9,05 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 36 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Frequency | 50-60 Hz |