![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-411587-WEB-R.jpg)
TX3 Fehlerstromschutzschalter 63A, 2-polig, 300mA, Typ A-S, 230VAC, 2TE
FI und FI/LS Schalter
Legrand
TX3 Fehlerstromschutzschalter 63A, 2-polig, 300mA, Typ A-S, 230VAC, 2TE
Best.-Nr. 411587
EAN.
3414970352965
Rabattgruppe : L11
562,20 €
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
Number of poles | 2 |
---|---|
Rated voltage | 230 V |
Rated current | 63 A |
Rated fault current | 0.3 A |
Rated insulation voltage Ui | 250 V |
Rated impulse withstand voltage Uimp | 4 kV |
Mounting method | DIN rail |
Leakage current type | A |
Selective protection | Yes |
Short-time delayed tripping | Yes |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 3 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 35.6 mm |
Height | 88.9 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Nominal voltage | 110-250 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
AutoCAD 3D
3 Dokumente
EPD-Erklärung
Konformitätserklärung
OC / CB-CB FR_713498/M1
(2.3 Mo)
Konformitätserklärung
VDE-40041196
(0.4 Mo)
WÄHLEN SIE EINE AKTION