Direkt zum Inhalt
Logo print

TX3 Fehlerstromschutzschalter 80A, 4-polig, 500mA, Typ A, 400VAC, 4TE

FI und FI/LS Schalter Legrand

TX3 Fehlerstromschutzschalter 80A, 4-polig, 500mA, Typ A, 400VAC, 4TE

Best.-Nr. 411797 EAN. 3414970353788
Rabattgruppe : L11
757,20 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of poles 4
Rated voltage 400 V
Rated current 80 A
Rated fault current 0.5 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type A
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes

Dokumentation

1 Dokument
Technisches Datenblatt
F01576EN-03.pdf pdf (0.7 Mo)
1 Dokument
AutoCAD 3D
411709.dwg dwg (0.17 Mo)
3 Dokumente
Konformitätserklärung
EPD-Erklärung
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)
Konformitätserklärung
VDE-40041196 (0.4 Mo)