Direkt zum Inhalt
Logo print

TX3 Leitungsschutzschalter B-Charakteristik, 4A,1-polig+N,10kA,230VAC,2TE

LS Schalter Legrand

TX3 Leitungsschutzschalter B-Charakteristik, 4A,1-polig+N,10kA,230VAC,2TE

Best.-Nr. 404094 EAN. 3414970392053
Rabattgruppe : L11
76,80 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 2
Number of protected poles 1
Rated current 4 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Explosion-proof No
Width 35.4 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 240-415 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Dokumentation

1 Dokument
AutoCAD 3D
403465.dwg dwg (0.15 Mo)
2 Dokumente
Konformitätserklärung
VDE-40042812 (0.68 Mo)
Konformitätserklärung
OC / CB-IT-21566 (0.4 Mo)