U21LED 100LM 3 Stunde Dauer und Bereitschaftsschaltung Autotest IP42
Sicherheitsleuchten
Legrand
U21LED 100LM 3 Stunde Dauer und Bereitschaftsschaltung Autotest IP42
Best.-Nr. 662610
EAN.
3414970312655
Rabattgruppe : L50
129,55 €
/
Stück
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Überwachungseinrichtung | automatischer Selbsttest |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 230-230 V |
Nominal current | 43-43 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Rated life time L70/B50 at 25 °C | 147000 h |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK04 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. Systemleistung | 10 W |
Rated luminous flux according to IEC 62722-2-1 | 100 lm |
Lichtstrom im Standby-Betrieb | 100 lm |
Colour temperature | 6000-6000 K |
---|---|
Nennbetriebsdauer | 3-3 h |
Breite | 109 mm |
Höhe/Tiefe | 57.5 mm |
Länge | 244 mm |
Number of poles | 5 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | Yes |
IEC code (Pack1) | Cs |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 4 |
Single Element weight (Pack1) | 53 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
Dokumentation
1 Dokument
Bedienungsanleitung
1 Dokument
BIM-Datei
WÄHLEN SIE EINE AKTION