![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754315-LEGRAND-1000.jpg)
Valena Allure 5-fach Rahmen Farbe: Mandelweiß
Valena Life Allure
Legrand
Valena Allure 5-fach Rahmen Farbe: Mandelweiß
Best.-Nr. 754315
EAN.
3414970477804
Rabattgruppe : L217
35,85 €
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
Number of units | 5 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 5 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 10 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 373 mm |
Height | 90 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
AutoCAD 3D
8 Dokumente
Konformitätserklärung
OC / CB-FR_711212
(1.01 Mo)
Konformitätserklärung
VDE-40044639
(0.29 Mo)
Konformitätserklärung
OC / CB-FR_705449
(1.08 Mo)
Konformitätserklärung
OC / CB-HU-003511
(0.46 Mo)
Konformitätserklärung
OC / CB-HU-001615
(0.97 Mo)
Konformitätserklärung
OC / CB-HU-001784
(1.45 Mo)
Konformitätserklärung
MEEI-UP 69266624 0001
(2.39 Mo)
Konformitätserklärung
MEEI-UP 69250798 0001
(0.37 Mo)
WÄHLEN SIE EINE AKTION