Direkt zum Inhalt
Logo print

Valena Allure Abdeckung RJ11/RJ45 2-fach Farbe: Aluminium

Valena Life Allure Legrand

Valena Allure Abdeckung RJ11/RJ45 2-fach Farbe: Aluminium

Best.-Nr. 755427 EAN. 3414970484888
Rabattgruppe : L217
11,85 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover No
With hinged lid Yes
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.4 mm
Device height 54.4 mm
Device depth 7.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentation

1 Dokument
AutoCAD 3D
755425_AllCATPart.stp ifc (6.78 Mo)