Direkt zum Inhalt
Logo print

Valena Allure Abd.Lautspr.Ausl. 2-fach Farbe: Mandelweiß

Valena Life Allure Legrand

Valena Allure Abd.Lautspr.Ausl. 2-fach Farbe: Mandelweiß

Best.-Nr. 755376 EAN. 3414970484413
Rabattgruppe : L217
12,75 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Modular device for domestic switching devices
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.8 mm
Device height 54.8 mm
Device depth 7.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentation

1 Dokument
AutoCAD 3D
755375_AllCATPart.stp ifc (3.23 Mo)