![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755316-LEGRAND-1000.jpg)
Valena Allure elektronisches Raumthermostat Farbe: Mandelweiß
Valena Life Allure
Legrand
Valena Allure elektronisches Raumthermostat Farbe: Mandelweiß
Best.-Nr. 755316
EAN.
3414970483874
Rabattgruppe : L217
7,56 €
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
Model | Turn button |
---|---|
Imprint/indication | Other |
Utilization | Thermostat |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK04 |
Width | 54.8 mm |
Height | 54.6 mm |
Depth | 13.1 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentation
1 Dokument
AutoCAD 3D
WÄHLEN SIE EINE AKTION