Direkt zum Inhalt
Logo print

Valena Life Keystone-Adapter, 2-fach. Farbe: Ultraweiß

Valena Life Allure Legrand

Valena Life Keystone-Adapter, 2-fach. Farbe: Ultraweiß

Best.-Nr. 755390 EAN. 3414970456366
Rabattgruppe : L216
8,12 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover Yes
With hinged lid No
Outlet direction Straight
Imprintable label With indication plate
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 74.7 mm
Device height 74.7 mm
Device depth 37 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentation

1 Dokument
AutoCAD 3D
755390_AllCATPart.stp ifc (21.69 Mo)