![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Valena Life Rollladenschalter Verriegelung. Farbe: Mandelweiß
Valena Life Allure
Legrand
Valena Life Rollladenschalter Verriegelung. Farbe: Mandelweiß
Best.-Nr. A75202
EAN.
4010957752026
Rabattgruppe : L216
40,45 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | 2-pole switch |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Type of fastening | Mounting with claw and screw |
Connection type | Push-in clamp |
Colour | Beige |
Transparent | No |
---|---|
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 2 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Terminal marking indication | No |
Antimicrobial treatment | No |