![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755172-LEGRAND-1000.jpg)
Valena Life Wippe MyHome 2-m "ON-OFF" AL
MyHOME
Legrand
Valena Life Wippe MyHome 2-m "ON-OFF" AL
Best.-Nr. 755172
EAN.
3414970570918
Rabattgruppe : L216
2,98 €
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
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7040 |
---|---|
Transparent | No |
Width | 44 mm |
Height | 43 mm |
Depth | 7.5 mm |
Built-in depth | 7.5 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -25-70 °C |
Storage temperature | -10-70 °C |
Halogen free | No |
Antimicrobial treatment | No |