![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/BT-L4915M2FN-WEB-F.jpg)
Wippe + Schlüssel 2-Modulig Anthrazit
LivingLight
Bticino
Wippe + Schlüssel 2-Modulig Anthrazit
Best.-Nr. L4915M2FN
EAN.
8005543417249
Rabattgruppe : B20
4,78 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Buzzer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 43.5 mm |
Height | 43.5 mm |
Depth | 7.2 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |