![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K8/BT-K8002L-WEB-R.jpg)
LivingNow MyHome Unterputz-Aktor Licht in 1-moduliger Ausführung
Living Now - MyHOME
Bticino
LivingNow MyHome Unterputz-Aktor Licht in 1-moduliger Ausführung
Best.-Nr. K8002L
EAN.
8005543640159
Rabattgruppe : B30
56,30 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
Width in number of modular spacings | 1 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Suitable for C-load | Yes |
Max. number of switching contacts | 2 |
Max. switching current | 2 A |
Rated current | 4 A |
Rated operating voltage | 25-27 V |
Different phases connectable | Yes |
With bus connection | No |
Bus module detachable | Yes |
Min. depth of built-in installation box | 40 mm |
Modular expandability | Yes |
---|---|
Degree of protection (IP) | IP20 |
Width | 22 mm |
Height | 45 mm |
Depth | 38 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Supply current | 0.02-0.04 A |
Terminal marking indication | Yes |
Type of load | Universal and LED Retrofit |
Halogen free | No |
Connection type | Screwed terminal , Cable |
Number of distribution blocks | 2 |
Terminals capacity | 2-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |
Product use function | Lighting management |
Dokumentation
2 Dokumente
Bedienungsanleitung
Technisches Datenblatt
WÄHLEN SIE EINE AKTION