![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/081941-LEGRAND-1000.jpg)
SOLIROC 1-Fach Betondose
UP-Dosen
Legrand
SOLIROC 1-Fach Betondose
Best.-Nr. 081941
EAN.
3245060819415
Rabattgruppe : L62
2,82 €
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
Mounting method | Concrete building |
---|---|
Shape | Round |
Construction type | Cable junction box |
Model | Single |
Equipped with | None |
Diameter | 64 mm |
Width | 71 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Grey |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentation
3 Dokumente
BIM-Datei
BIM-Datei
BIM-Datei
WÄHLEN SIE EINE AKTION